Publish your products
WUN 275 - Industrial Washer/Extractors
WUN 275 - Industrial Washer/Extractors
WUN 275 - Industrial Washer/Extractors
    Yamamoto

    WUN 275 - Industrial Washer/Extractors

    Featuring a variety of industry exclusive features the WUN275 (275lb Cap.) washer/extractor in unmatched in performance, reliability, efficiency among other machines in it's class. For example a Pneumatic Door Lock & Release helps to accommodate even the heaviest of loads. Its also designed to allow for the simplest of maintenance and servicing, ensuring your machine keeps running smoothly. A pair of oversized fill valves reduce fill times and shorten cycle length for Yamamoto’s industrial machines. A shorter cycle time enables operators to complete more wash cycles in a shorter period, dramatically increasing throughput. Pneumatic valves are not only reliable and long-lasting but also provide superior performance. The self-lubricating bearing assembly is designed with triple seal safeguarding and engineered to endure the most demanding applications. Coupled with a high-performance multi-V-belt drive system, we significantly extend the operational life of each machine’s housing, surpassing all other washers in its market and lowering the cost of ownership to the lowest in the industry! Not to mention dual soft-mount suspension that features industrial grade shocks and springs, resulting in an installation process with minimal impact. This spares owners the expense of pouring or reinforcing a concrete pad while also giving them the freedom to choose the location of their laundry room.

    In addition any Yamamoto washer includes our groundbreaking, self-serviceable drain valve that has solved one of the most common maintenance problems the linen cleaning industry faces: machine clogs. Be it a hotel, a healthcare facility, or any other laundry establishment, clogged drains can cause work to halt! Our ingenious design enables operators to effortlessly clear blockages without relying on tools or expensive repair services. Lastly, the Pro-face touchscreen control panel is renowned in the industry for its unparalleled simplicity and user-friendliness, loved by laundry operators and chemical providers. Its generous 6″ size, seamless training process, extensive control options for reducing utilities and wash step time, and ability to display in multiple languages make it the best choice for modern laundry machines

    Ideal Applications: 

    • Industrial/Commercial Laundry Facilities: As a "kicker" washer or the largest in a row. The WUN275 is always more than enough. Engineered with the premium features mentioned above, the washer is built to last, to perform, and provide peace of mind.
    • Hospitality/Healthcare Industry: Prepped for sanitizing temperatures, dual drain/water reclaim, and even ozonated wash baths, the Yamamoto line has concerned any/every concern a laundry agent has and over-engineered our equipment to exceed all performance regulations so you can rest assured.




    Specification
      • Load Capacity: 275lbs
      • Machine Weight: 13008lbs
      • G-Force Capabilities: 303 G
    Technical specification
    • Unique ref.wun-275-industrial-washer-extractors
    • Product familyWasher, Extractor Systems
    • Product groupWasher, Extractor, Industrial
    • TypeObject (single object)
    • Date of publishing2025-01-06
    • Edition number1
    • Height (inches)100.4
    • Width (inches)83
    • Depth (inches)41.6
    Related
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Lbs)13008
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • CSI MasterFormat 2014 Code11 21 73.26
    • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
    • OmniClass Number23-27 57 13
    • OmniClass TitleExtractors

    Region availability

    North America Asia
    Canada
    Japan
    United States