Unique ref.: | ContraGuardianHandrail |
---|---|
Brand: | Yeoman Shield |
Product family: | Contra |
Product group: | Contra Guardian Handrail |
Depth (mm): | 80 |
Date of publishing: | 2019-02-07 |
Edition number: | 1 |
Type: | Object (single object) |
The Contra Guardian Handrail incorporates the same 125mm solid timber core hand/protection rail with a stylish colour insert that sits at the front of the rail.
Stylish and functional it can be a great addition for areas such as corridors and waiting rooms that may benefit from colour coding.
Product url: | https://www.yeomanshield.com/products/protection-rails/contra-wall-protect... |
---|---|
Installation instructions: | https://www.yeomanshield.com/products/protection-rails/contra-wall-protect... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/yeoman-shield/product/contraguardianhandrail
Material main: | PVC |
---|---|
Material secondary: | |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Engineering & Infrastructure - Rail |
---|---|
IFC classification: | Railing |
Uniclass 1.4 Code: | L5161 |
Uniclass 1.4 Description: | Wall panelling |
Uniclass 2.0 Code: | PR-75-50-90 |
Uniclass 2.0 Description: | Wall Protection Panels |
Uniclass 2015 Code: | Pr_35_90_43_86 |
Uniclass 2015 Description: | Wall protection panels |
OmniClass Number: | 23-15 13 19 |
OmniClass Title: | Wall Panels |
Name | Value |
---|---|
Material | Extruded Vinylac |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Component.CreatedBy | www.yeomanshield.com |
COBie.Component.Description | Handrail and protection rail with feature strip |
COBie.Component.Length | 3500 |
COBie.Component.Name | WallProtectionPanels_ContraGuardianHandrail_YeomanShield |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Type.Category | Pr_35_90_43_86 Wall protection panels |
COBie.Type.CreatedBy | www.yeomanshield.com |
COBie.Type.Description | Handrail and protection rail with feature strip |
COBie.Type.DurationUnit | Years |
COBie.Type.Manufacturer | www.yeomanshield.com |
COBie.Type.Material | Extruded Vinylac |
COBie.Type.ModelReference | Contra Guardian Handrail |
COBie.Type.Name | WallProtectionPanels_ContraGuardianHandrail_YeomanShield |
COBie.Type.NominalHeight | 800 |
COBie.Type.NominalLength | 3500 |
COBie.Type.NominalWidth | 124 |
All BIM objects are real products from real manufacturers confirmed and approved