We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Corner Protection Angle 135

Unique ref.: CornerProtectionAngle135
Brand: Yeoman Shield
Product family: Protection Trim/Angle/Panels/Rail
Product group: Corner Protection Angle
Depth (mm): 2
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

Straight forward yet effective, these attractive corner protection angles and trims are the right choice for preserving wall corners from harm which can be caused by the everyday traffic of equipment, trolleys and people. They are available in different sizes and angles to cover most corner configurations.  


Material main: PVC
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Door Panel
Uniclass 1.4 Code: L5294
Uniclass 1.4 Description: Edgings and trims
Uniclass 2.0 Code: PR-75-50-90
Uniclass 2.0 Description: Wall Protection Panels
Uniclass 2015 Code: Pr_35_90_43_86
Uniclass 2015 Description: Wall protection panels
NBS Reference Code: 75-50-90
NBS Reference Description: Wall Protection Panels
This product is available in:
Europe
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved