We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Corner Protection Trim

Unique ref.: CornerProtectionTrim
Brand: Yeoman Shield
Product family: Protection Trim/Angle/Panels/Rail
Product group: Corner Protection Trim
Depth (mm): 2
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

Simple yet very effective, corner protection angles preserve wall corners from harm which can be caused by everyday traffic within industrious buildings.

Available in different sizes and angles to cover most corner configurations and quick and easy to fit, with the option of being supplied with double-sided adhesive tape already attached.

Corner Trims are a neat way of tidying up corner edges on walls and are more suitable for areas such as offices, meeting rooms and rest areas where the footfall is not as busy as corridors, etc.

Yeoman Shield Corner Protection Angles and Trims are available in both a stippled and smooth finish but please note that smooth finish is only available in limited colours; please contact our sales office for more information or use the form below.


Material main: PVC
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Covering
Uniclass 1.4 Code: L5294
Uniclass 1.4 Description: Edgings and trims
Uniclass 2.0 Code: PR-75-50-15
Uniclass 2.0 Description: Corner Guards
Uniclass 2015 Code: Pr_35_90_43_15
Uniclass 2015 Description: Corner guards
OmniClass Number: 23-17 25 15 13
OmniClass Title: Corner Guards
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy www.yeomanshield.com
COBie.Component.Description Corner protection trims providing protection to vulnerable corners
COBie.Component.Length 25
COBie.Component.Name CornerGuards_CornerProtectionTrim_25x25mm_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_35_90_43_15 Corner guards
COBie.Type.CreatedBy www.yeomanshield.com
COBie.Type.Description Corner protection trims providing protection to vulnerable corners
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer www.yeomanshield.com
COBie.Type.Material Extruded Vinylac
COBie.Type.ModelReference Corner Protection Trim
COBie.Type.Name CornerGuards_CornerProtectionTrim_25x25mm_YeomanShield
COBie.Type.NominalHeight 3500
COBie.Type.NominalLength 2500
COBie.Type.NominalWidth 25

All BIM objects are real products from real manufacturers confirmed and approved