Publish your products
Door Edge Protectors FD60 Double door Fire Smoke Seal
Door Edge Protectors FD60 Double door Fire Smoke Seal
Door Edge Protectors FD60 Double door Fire Smoke Seal
Door Edge Protectors FD60 Double door Fire Smoke Seal
Door Edge Protectors FD60 Double door Fire Smoke Seal
Door Edge Protectors FD60 Double door Fire Smoke Seal
    Archived

    Door Edge Protectors FD60 Double door Fire Smoke Seal

    Door edges (both meeting and hinged) can come under the hammer in busy thoroughfares.

    Continuous pushing open of doors with trolleys, equipment and even feet can cause severe damage to the existing door edges.

    This damage can result in there being a gap between the meeting edges or the edges and frame which is over the 3 mm recommend by the RRO and therefore leading to non-compliance of the fire door.

    Yeoman Shield’s Door Edge Protectors, with their toughened 9 mm PVCu inner core, are the perfect product range to install on the door edges to help protect and prolong the life of a door.

    Door Edge Protectors may also be fitted without seals to non-fire doors, where protection or aesthetics are the only consideration.

    Technical specification
    • Unique ref.EdgeProtectorsFD60DoubledoorFireSmokeSeal
    • Product familyDoor Edge Protectors
    • Product groupFD60 Double door Fire Smoke Seal
    • TypeObject (single object)
    • Date of publishing2019-02-07
    • Edition number1
    • Width (mm)64
    • Depth (mm)2
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationDoor Panel
    • Uniclass 2015 CodePr_30_36_33_20
    • Uniclass 2015 DescriptionDoor edge protectors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit