Unique ref.: | Guardian50mHandrailStainlessSteel |
---|---|
Brand: | Yeoman Shield |
Product family: | Guardian |
Product group: | 50 mm Diameter Handrail Stainless Steel |
Date of publishing: | 2019-02-07 |
Edition number: | 1 |
Type: | Object (single object) |
Yeoman Shield Guardian 50mm dia. handrail with a PVCu sleeve over an Aluminum core mounted on injection moulded cream PVCu brackets suitable for use along corridors, walkways and slopes where a handrail support is required. Designed for practical assistance along passageways and corridors, the Guardian 50mm Dia. Handrail comes in a choice of attractive colours and finishes which will complement interior style.
Product url: | https://www.yeomanshield.com/products/handrails/guardian-50mm-dia-handrail... |
---|---|
Installation instructions: | https://www.yeomanshield.com/wp-content/uploads/2017/09/Shield-Guardian-50... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/yeoman-shield/product/guardian50mhandrailstainlesssteel
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Engineering & Infrastructure - Rail |
---|---|
IFC classification: | Railing |
Uniclass 1.4 Code: | L4422 |
Uniclass 1.4 Description: | Hand rails, grab rails |
Uniclass 2.0 Code: | PR-64-36-85 |
Uniclass 2.0 Description: | Stainless Steel Handrails |
Uniclass 2015 Code: | Pr_25_30_36_84 |
Uniclass 2015 Description: | Stainless steel handrails |
Name | Value |
---|---|
Material | Stainless steel grade 1.4301 (304) |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Component.CreatedBy | https://www.yeomanshield.com/ |
COBie.Component.Description | Stainless steel handrail |
COBie.Component.Name | StainlessSteelHandrails_Guardian50mmDiameterHandrailStainlessSteel_YeomanShield |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Type.Category | Pr_25_30_36_84 |
COBie.Type.CreatedBy | https://www.yeomanshield.com/ |
COBie.Type.Description | Stainless steel handrail |
COBie.Type.DurationUnit | Years |
COBie.Type.Manufacturer | https://www.yeomanshield.com/ |
COBie.Type.Material | Stainless steel grade 1.4301 (304) |
COBie.Type.ModelNumber | GHR50S |
COBie.Type.ModelReference | Guardian 50 mm Diameter Handrail Stainless Steel |
COBie.Type.Name | StainlessSteelHandrails_Guardian50mmDiameterHandrailStainlessSteel_YeomanShield |
COBie.Type.NominalWidth | 90 |
All BIM objects are real products from real manufacturers confirmed and approved