We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Guardian 50 mm Diameter Handrail PVS-U: GHR50P

Unique ref.: Guardian50mmHandrailPVS-U
Brand: Yeoman Shield
Product family: Guardian
Product group: 50 mm Diameter Handrail PVS-U
Height (mm): 3000
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

Yeoman Shield Guardian 50mm dia. handrail with a PVCu sleeve over an Aluminum core mounted on injection moulded cream PVCu brackets suitable for use along corridors, walkways and slopes where a handrail support is required. Designed for practical assistance along passageways and corridors, the Guardian 50mm Dia. Handrail comes in a choice of attractive colours and finishes which will complement interior style.


Material main: PVC
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
Uniclass 2.0 Code: PR-64-36
Uniclass 2.0 Description: Handrails
Uniclass 2015 Code: Pr_25_30_36
Uniclass 2015 Description: Handrails
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy https://www.yeomanshield.com/
COBie.Component.Description PVC-U handrail
COBie.Component.Name HandrailSystem_Guardian50mmDiameterHandrailPVC-U_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_25_30_36_03
COBie.Type.CreatedBy https://www.yeomanshield.com/
COBie.Type.Description PVC-U handrail
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer https://www.yeomanshield.com/
COBie.Type.Material Extruded PVC-U sleeve mounted on aluminium core
COBie.Type.ModelNumber GHR50P
COBie.Type.ModelReference Guardian 50 mm Diameter Handrail PVC-U
COBie.Type.Name HandrailSystem_Guardian50mmDiameterHandrailPVC-U_YeomanShield
COBie.Type.NominalWidth 125

All BIM objects are real products from real manufacturers confirmed and approved