We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Guardian Handrail

Unique ref.: GuardianHandrail
Brand: Yeoman Shield
Product family: Guardian
Product group: Guardian Handrail
Depth (mm): 80
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

The Original Yeoman Shield Guardian handrail is a 125 mm deep, 40 mm grip top handrail offering support to those who require it whilst protecting the walls in people-busy buildings.

Recently improved by introducing a new injection moulded spacer bracket, ensuring the Guardian Handrails have the necessary strength required for both applications.

Manufactured from a rigid PVCu plastic the rail does not promote the growth of bacteria, is easy to clean and durable.

Available in a wide range of colours and with the ability to incorporate lettering, numerals and shapes, this rail will complement any interior design scheme.

Signage can also be incorporated within the Guardian Handrails.

N.B. The system is also available as a two-tone Contra Rail, utilising a 20 or 75 mm contrasting feature strip.


Material main: Stainless steel
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36
Uniclass 2.0 Description: Handrails
Uniclass 2015 Code: Pr_25_30_36
Uniclass 2015 Description: Handrails
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy https://www.yeomanshield.com/
COBie.Component.Description Handrail and protection rail
COBie.Component.Length 3500
COBie.Component.Name WallProtectionPanels_GuardianHandrail_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_35_90_43_86:Wall protection panels
COBie.Type.CreatedBy https://www.yeomanshield.com/
COBie.Type.Description Handrail and protection rail
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 25
COBie.Type.Manufacturer https://www.yeomanshield.com/
COBie.Type.Material Extruded Vinylac, a specially formulated PVC-U
COBie.Type.ModelReference Guardian Handrail
COBie.Type.Name WallProtectionPanels_GuardianHandrail_YeomanShield
COBie.Type.NominalHeight 80
COBie.Type.NominalLength 3500
COBie.Type.NominalWidth 125
COBie.Type.Size 125 x 82 x 3500 mm

All BIM objects are real products from real manufacturers confirmed and approved