We are using cookies to provide our services

By using our services you agree to our use of cookies

Guardian Twin Handrail PVC-U 125PR

Unique ref.: GuardianTwinHandrailPVC-U125
Brand: Yeoman Shield
Product family: Guardian
Product group: Twin Handrail PVC-U 125PR
Depth (mm): 125
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)
Yeoman Shield Guardian Twin Handrail offers both support to users and protection to walls by combining a 50mm dia upper handrail in PVCu connected via a 2 part fixing system to a lower PVCu protection rail in either 125mm or 200mm depths. The lower protection rail is designed to stand slightly forward ogf the upper handrail so offering protection from damage to both the handrail and the wall surface.


Material main: PVC
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36
Uniclass 2.0 Description: Handrails
Uniclass 2015 Code: Pr_25_30_36
Uniclass 2015 Description: Handrails
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy https://www.yeomanshield.com/
COBie.Component.Description PVC-U combined hand/ crashrail
COBie.Component.Name HandrailSystem_GuardianTwinHandrailPVC-U_125mm_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_25_30_36_03
COBie.Type.CreatedBy https://www.yeomanshield.com/
COBie.Type.Description PVC-U combined hand/ crashrail
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer https://www.yeomanshield.com/
COBie.Type.Material Extruded PVC-U sleeve mounted on aluminium core; Protection rail: Extruded Vinylac
COBie.Type.ModelNumber GTR50P/125PR
COBie.Type.ModelReference Guardian Twin Handrail PVC-U
COBie.Type.Name HandrailSystem_GuardianTwinHandrailPVC-U_125mm_YeomanShield

All BIM objects are real products from real manufacturers confirmed and approved