We are using cookies to provide our services

By using our services you agree to our use of cookies

Guardian Twin Handrail Timber: 125PR

Unique ref.: GuardianTwinHandrailTimber125
Brand: Yeoman Shield
Product family: Guardian
Product group: Twin Handrail Timber: 125PR
Depth (mm): 125
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)
Yeoman Shield Guardian Twin Handrail offers both support to users and protection to walls by combining a 50 mm diameter upper handrail in Timber connected via a 2 part fixing system to a lower PVCu protection rail in either 125mm or 200mm depths. The lower protection rail is designed to stand slightly forward off the upper handrail so offering protection from damage to both the handrail and the wall surface.


Material main: Timber
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Engineering & Infrastructure - Rail
IFC classification: Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36-36
Uniclass 2.0 Description: Hardwood Handrails
Uniclass 2015 Code: Pr_25_30_36_96
Uniclass 2015 Description: Wood handrails
This product is available in:
Europe
  • United Kingdom

BIMobject SEEK Properties

Engineering & Infrastructure - Rail

Name Value
Material Beech; Protection rail: Extruded Vinylac

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy https://www.yeomanshield.com/
COBie.Component.Description Solid timber combined hand/ crashrail
COBie.Component.Name WoodHandrails_GuardianTwinHandrailTimber_125mm_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_25_30_36_96
COBie.Type.CreatedBy https://www.yeomanshield.com/
COBie.Type.Description Solid timber combined hand/ crashrail
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer https://www.yeomanshield.com/
COBie.Type.Material Beech; Protection rail: Extruded Vinylac
COBie.Type.ModelNumber GTR50T/125PR
COBie.Type.ModelReference Guardian Twin Handrail Timber
COBie.Type.Name WoodHandrails_GuardianTwinHandrailTimber_125mm_YeomanShield

All BIM objects are real products from real manufacturers confirmed and approved