ITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANELITOME ART PANEL
View previous images
View next images

ITOME ART PANEL

Itome is the most important and first step in yuzen dyeing. It is a kind of antisome, which is not drawn from the top but dyed through. It is called itome because it is as fine as a thread, and is one of the most delicate line dyeing techniques in the world.
Specification
  • Brand Name : Yoshikawa Sensyo / item's stock number : KY-002 / Series・Product name : ITOME ART PANEL / Type : Art Panel / Material : silk, plywood / Size : W300 H1200 D15mm

Technical specification
  • Unique ref.KY-002
  • Collection setArt panel
  • CollectionItome Art Panel
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
  • Height (mm)1200
  • Width (mm)300
  • Depth (mm)15
Related
  • Material mainFabric
  • Material secondaryWood
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration