Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD"_Yuzen Fabric Dyeing [ 京友禅 ]

Sound-absorbing art panel using traditional Kyoto textiles for the surface layer

Specification
  • Pattern-dyed yuzen was perfected by Miyazaki Yuzensai in the middle of the Edo period.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.


    panelSize:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_yoshikawasensyo
  • Collection setArt panel
  • CollectionSound Mild
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration