This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AT Ytong ETIC wall - high end eco U=0,132 W/(m²K) d=507 mm

Unique ref.: COM_AT_Y_ETIC_High_end_d_507
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 507
Date of publishing: 2017-09-14
Edition number: 1
Type: Object (single object)
Download (8)
The Ytong Thermoblock (plus) is suitable for all bearing and reinforcing walls. The low dimensional tolerance and the tongue and groove profiling enable rapid processing in the thin-bed method with a joint thickness of 1 mm. The result is a high-quality and homogeneous masonry with excellent thermal insulation. Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures.
The ecological and non-combustible material also makes the construction materials extremely safe and allows their safe use.

Advantages:
- thermal conductivity from λ = 0.08 W/(mK)
- Homogeneous, monolithic - without additional insulation
- Provides healthy, balanced room climate
- Very high fire protection level: EI90 from 7.5 cm
- Economical and stable in value
- Ergonomic processing

Wall kit for load-bearing high End eco ETIC walls, made of Ytong Thermoblock PV 2-0,35 units d=300 mm and 180 mm Multipor ETIC.

Construction - U=0,132 W/(m²K)

15 mm Internal plastering (e.g. lime-gypsum-cement plaster)
300 mm Ytong Ytong Thermoblock PV 2-0,35 GTIN: 4054640018105
5 mm Multipor lightweight plaster GTIN: 4054649000590
180 mm Multipor mineral insulation board GTIN: 4054644001080
5 mm Multipor reinforcement layer lightweight plaster with mesh (Multipor reinforcement fabric) GTIN: 4054649000590
2 mm Silicone-resin plaster

During planning and bulding the masonry shall be taken into account: ÖNORM EN 1996 including the national annexes, ÖNORM B 3209, ÖNORM B 3358-4 as well as statutory and private-law regulations.

Technical characteristics of the Ytong masonry:
Converted average unit compressive strength fB = 2.5 N/mm²
Characteristic masonry compressive strength fK = 1.63 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Calculated dead load γ = 4.2 kN/m³
Calculated thermal conductivity λ = 0.09 W/(mK)
Heat storage capacity c = 1.0 MJ/kg
Weighted sound reduction index (masonry unplastered) Rw = 40.2 dB
Fire resistance class REI-M 90

Technical characteristics of the Multipor insulation board WAP:
Calculated thermal conductivity λ = 0.045 W/(mK)*
Compressive strength ≥ 300 kPa
Tensile strength ≥ 80 kPa
Shear strength ≥ 30 kPa/m²
Water absorption:
Short-term (24h) DIN EN 1609 Wp ≤ 2.0 kg/m²
Long Term (28d) DIN EN 12087 Wlp ≤ 3.0 kg/m²
Water vapor diffusion resistance factor μ = 3
Dry density 100 - 115 kg/m³
Fire behaviour class ÖNORM EN 13501-1 = A1

The present tool supports you in the planning of masonry made of Ytong Thermoblocks and applied thermal insulation with Multipor, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


Material main: Autoclaved aerated concrete
Material secondary: Plaster
Designed in: Austria
Manufactured in: Austria

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Austria

BIMobject®