We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AT Ytong Non load bearing inner wall U=0,94 W/(m²K) d=150 mm

Unique ref.: COM_AT_Y_non_loadbearing_inner_d_150
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 150
Date of publishing: 2017-09-14
Edition number: 1
Type: Object (single object)
Download (8)
The Ytong Verbundstein is suitable for all non-bearing, bearing and reinforcing walls. The low dimensional tolerance and the tongue and groove profiling enable rapid processing in the thin-bed method with a joint thickness of 1 mm. The quality class P2 is ideal for walls that are optimized for thermal insulation. The quality class P4 is particularly suitable for applications where load-bearing capacity and sound insulation are of primary importance. Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures. The ecological and non-combustible material also makes the construction materials extremely safe and allows their safe use.

Advantages:
- thermal conductivity from λ = 0.11 W/(mK)
- Homogeneous, isotropic
- Provides healthy, balanced room climate
- Very high fire protection level: EI90 from 7.5 cm
- Economical and stable in value
- Ergonomic processing

Wall kit for non load-bearing interior walls, made of Ytong Verbundstein PV 4-0,60 units d=120 mm.

Construction - U=0,94 W/(m²K)

15 mm Internal plastering (e.g. lime-gypsum-cement plaster)
120 mm Ytong Ytong Verbundstein PV 4-0,60 GTIN: 4054640015920
15 mm Internal plastering (e.g. lime-gypsum-cement plaster)

During planning and bulding the masonry shall be taken into account: ÖNORM EN 1996 including the national annexes, ÖNORM B 3209, ÖNORM B 3358-4 as well as statutory and private-law regulations.

Technical characteristics of the Ytong masonry:
Converted average unit compressive strength fB = 5.0 N/mm²
Characteristic masonry compressive strength fK = 2.95 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Calculated dead load γ = 7.2 kN/m³
Calculated thermal conductivity λ = 0.16 W/(mK)
Heat storage capacity c = 1.0 MJ/kg
Weighted sound reduction index (construction) Rw = 38.7 dB
Fire resistance class EI 180

The present tool supports you in the planning of masonry made of Ytong Verbundstein, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


Material main: Autoclaved aerated concrete
Material secondary: Plaster
Designed in: Austria
Manufactured in: Austria

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Austria

BIMobject®