We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BG Ytong ETIC wall Klassik solution U=0.26 W/(m²K) d=347 mm

Unique ref.: COM_BG_Ytong_ETIC_Klassik_U-0_26_d-347_mm
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 347
Date of publishing: 2017-12-11
Edition number: 1
Type: Object (single object)
Download (10)
Combination Ytong Klassik 25 cm and Multipor mineral insulation plates is suitable for walls for low energy buildings in combination with good compressive strenght. The low dimensional tolerance enable rapid processing in the thin-bed method with a joint thickness of 1 to 3 mm. The result is a high-quality wall with excellent thermal insulation.
Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures.
The ecological and non-combustible material allows a safe use and provide high fire protection.

Advantages:
- Thermal conductivity for YTONG λ10, dry = 0.12 W/(mK)
- Thermal conductivity for Multipor λ10, dry = 0.042 W/(mK)
- Provides healthy, balanced indoor climate
- Very high fire protection level at least EI240
- Economical and stable in value
- Ergonomic processing

Construction - U=0,26 W/(m²K):
10 mm Inside gypsum plaster
250 mm Masonry - Ytong Klassik B2.5 D440 GTIN: 4054640011984
5 mm Multipor lightweight plaster GTIN: 4054649006691
75 mm Multipor Insulation Board GTIN: 4054644002209
5 mm Multipor lightweight plaster GTIN: 4054649006691
Multipor reinforcing fabric
2 mm Mineral decorative coating

During planning and building the masonry shall be taken into account: БДС EN 1996 including the national annexes, as well as statutory and private-law regulations.

Technical characteristics of YTONG KLASSIK masonry:
Normalised compressive strength of the masonry units fb = 2.5 N/mm²
Characteristic compressive strength of the masonry fK = 1.7 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Design dead load γ = 6.0 kN/m³
Design thermal conductivity λD = 0.13 W/(mK)
Heat storage capacity c = 1.0 kJ/(kg.K)
Weighted sound reduction index (construction) Rw = 48 dB
Fire resistance class EI 240

Technical characteristics of Multipor insulation boards:
Design thermal conductivity λ = 0.043 W/(mK)
Compressive strength ≥ 300 kPa
Tensile strength ≥ 80 kPa
Bendig strength ≥ 80 kPa
Water absorption:
Short time (24h) EN 1609 Wp ≤ 2.0 kg/m²
Long time (28d) EN 12087 Wlp ≤ 3.0 kg/m²
Water vapor diffusion resistance factor μ = 3
Dry density 100 - 115 kg/m³
Reaction to fire - A1 (classification according to EN 13501-1)

The present tool supports you in the planning of walls made of YTONG KLASSIK and ETICS Multipor, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


Material main: Autoclaved aerated concrete
Material secondary: Plaster
Designed in: Bulgaria
Manufactured in: Bulgaria

BIMobject Category: Walls - External Walls
IFC classification: Waste Terminal
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Bulgaria

BIMobject SEEK Properties

Walls - External Walls

Name Value
Depth 347
Insulation Thickness 75 mm
Insulation Type Multipor insulation boards
Intended Function Exterior wall with ETIC
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 347 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ytong AAC (Autoclaved Aerated Concrete)

All BIM objects are real products from real manufacturers confirmed and approved