We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BG Ytong ETIC wall more space Passive solution U=0.15 W/(m²K) d=422 mm

Unique ref.: COM_BG_Ytong_ETIC_Passive_U-0_15_d-422_mm
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 422
Date of publishing: 2017-12-11
Edition number: 1
Type: Object (single object)
Download (10)
Combination Ytong Thermo 20 cm and Multipor mineral insulation plates is suitable for walls for passive and low energy buildings. The low dimensional tolerance enable rapid processing in the thin-bed method with a joint thickness of 1 to 3 mm. The result is a high-quality wall with excellent thermal insulation.
Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures.
The ecological and non-combustible material allows a safe use and provide high fire protection.

Advantages:
- Thermal conductivity for YTONG λ10, dry = 0.09 W/(mK)
- Thermal conductivity for Multipor λ10, dry = 0.042 W/(mK)
- Provides healthy, balanced indoor climate
- Very high fire protection level at least EI240
- Economical and stable in value
- Ergonomic processing

Construction - U=0,15 W/(m²K):
10 mm Inside gypsum plaster
200 mm Masonry - Ytong Thermo B2 D350 GTIN: 4054640011113
5 mm Multipor lightweight plaster GTIN: 4054649006691
200 mm Multipor Insulation Board GTIN: 4054644002254
5 mm Multipor lightweight plaster GTIN: 4054649006691
Multipor reinforcing fabric
2 mm Mineral decorative coating

During planning and building the masonry shall be taken into account: БДС EN 1996 including the national annexes, as well as statutory and private-law regulations.

Technical characteristics of Ytong masonry:
Normalised compressive strength of the masonry units fb = 2.0 N/mm²
Characteristic compressive strength of the masonry fK = 1.4 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Design dead load γ = 4.8 kN/m³
Design thermal conductivity λD = 0.10 W/(mK)
Heat storage capacity c = 1.0 MJ/kg
Weighted sound reduction index (construction) Rw = 43 dB
Fire resistance class EI 240

Technical characteristics of the Multipor insulation board:
Design thermal conductivity λD = 0.043 W/(mK)
Compressive strength ≥ 300 kPa
Tensile strength ≥ 80 kPa
Bendig strength ≥ 80 kPa
Water absorption:
Short time (24h) EN 1609 ≤ 2.0 kg/m²
Long time (28d) EN 12087 ≤ 3.0 kg/m²
Water vapor diffusion resistance coefficient μ = 3
Dry density 100 - 115 kg/m³
Reaction to fire Class A1

The present tool supports you in the planning of masonry made of Ytong Thermo and applied thermal insulation with Multipor, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


Material main: Autoclaved aerated concrete
Material secondary: Plaster
Designed in: Bulgaria
Manufactured in: Bulgaria

BIMobject Category: Walls - External Walls
IFC classification: Waste Terminal
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Bulgaria

BIMobject SEEK Properties

Walls - External Walls

Name Value
Depth 422
Insulation Thickness 200 mm
Insulation Type Multipor insulation boards
Intended Function Exterior wall with ETIC
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 422 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ytong AAC (Autoclaved Aerated Concrete)

BIMobject®