Publish your products
BOHÈME Coffee table
BOHÈME Coffee table
BOHÈME Coffee table
BOHÈME Coffee table
    ZAGAS

    BOHÈME Coffee table

    4.6 out of 5 stars4.6(83 reviews)
    Coffe table with 2 lift tops and wine cellar. Solid oak structure with iron base.
    Technical specification
    • Unique ref.BHM401
    • Product familyFurniture
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2020-12-22
    • Edition number1
    • Height (mm)390
    • Width (mm)1360
    • Depth (mm)800
    Related
    • Material mainOak
    • Material secondaryWood
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)54
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_30
    • Uniclass 2015 DescriptionFitted desks, tables and worktops
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings