CLAIRE SideboardCLAIRE Sideboard
View previous images
View next images
ZAGAS
Archived

CLAIRE Sideboard

Sideboard with 4 doors and 2 adjustable shelves. Outer frame in solid oak wood, lacquered doors with brushed golden stainless steel contour and iron feet. Interior with leather-like texture.
Technical specification
  • Unique ref.CLA803
  • Collection setFurniture
  • CollectionSideboard
  • TypeObject (single object)
  • Date of publishing2020-12-22
  • Edition number1
  • Height (mm)880
  • Width (mm)2100
  • Depth (mm)500
Related
  • Material mainOak
  • Material secondarySteel
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)135
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_81
  • Uniclass 2015 DescriptionSideboards
  • CSI MasterFormat 2014 Code12 58 00
  • CSI MasterFormat 2014 TitleResidential Furniture
  • OmniClass TitleResidential Sideboards
  • OmniClass Number23-21 23 15 13
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings