Unique ref.: | Zanussi_BI-Slide-Door-Fridge-Freezer-Freezer-at-the-bottom-1772 |
---|---|
Brand: | Zanussi |
Product family: | Fridge Freezer |
Product group: | Built In Fridge Freezer |
Date of publishing: | 2020-01-31 |
Edition number: | 1 |
Type: | Object (single object) |
Model ID and PNC Codes
ZBB28430SL 925503028 , ZBB28475SA 925500009 , ZBB28655SA 925505011 , ZBB28460SA 925503024 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB28441SA 925503026 , ZBB28475SA 925500009 , ZBB28655SA 925505011 , ZBB28460SA 925503024 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB28475SA 925500009 , ZBB28655SA 925505011 , ZBB28460SA 925503024 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB28441SA 925503026 , ZBB928441S 925503054 , ZBB928465S 925503051 , ZBB928651S 925505007 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB28655SA 925505011 , ZBB28460SA 925503024 , ZBB28465SA 925503025 , ZBB28441SA 925503026 , ZBB27450SV 925515018 , ZBB28441SV 925503134 , ZBB27650SV 925504023 , ZBB27640SV 925506007 , ZBB28651SV 925505028 , ZBB928651S 925505007 , ZBB928441S 925503054 , ZBB928465S 925503051
Product url: | https://www.zanussi.co.uk/kitchen/cooling/fridge-freezers/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/zanussi/product/zanussi_bi-slide-door-fridge-freezer-freezer-at-the-bottom-1772
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Object |
Uniclass 2.0 Code: | PR-35-14-15 |
Uniclass 2.0 Description: | Combined Fridge-Freezers |
Uniclass 2015 Code: | Pr_40_70_31_32 |
Uniclass 2015 Description: | Fridge-freezers |
NBS Reference Code: | 35-14-15 |
NBS Reference Description: | Combined Fridge-Freezers |
OmniClass Number: | 23-21 23 33 |
OmniClass Title: | Residential Refrigerators And Freezers |
Name | Value |
---|---|
Appliance Type | Fridge Freezer |
Depth | 549 mm |
Height | 1769 ; 1772 ; 1884 mm |
Width | 540 ; 556 mm |
BIMobject®