Unique ref.: | Zanussi_BI_Slide-Door-Refrigerator-1772 |
---|---|
Brand: | Zanussi |
Product family: | Refrigerator |
Product group: | Built In Refrigerator |
Date of publishing: | 2020-01-31 |
Edition number: | 1 |
Type: | Object (single object) |
Model ID and PNC Codes
ZBA32060SA 923581016 , ZBA32060SA 923581016 , ZBA32060SA 923581016 , ZBA32060SA 923581016 , ZBA32050SV 923581039
Product url: | https://www.zanussi.co.uk/kitchen/cooling/refrigerators/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/zanussi/product/zanussi_bi_slide-door-refrigerator-1772
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L8321 |
Uniclass 1.4 Description: | Refrigerators |
Uniclass 2.0 Code: | PR-35-14-72 |
Uniclass 2.0 Description: | Refrigerators |
Uniclass 2015 Code: | Pr_40_70_31_72 |
Uniclass 2015 Description: | Refrigerators |
NBS Reference Code: | 35-14-72 |
NBS Reference Description: | Refrigerators |
OmniClass Number: | 23-21 23 33 13 |
OmniClass Title: | Residential Refrigerators |
BIMobject®