This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Zanussi BI Slide Door Upright Freezer 1772

Unique ref.: Zanussi_BI_Slide-Door-Upright-Freezer-1772
Brand: Zanussi
Product family: Upright Freezer
Product group: Built In Upright Freezer
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Zanussi Buil-In Slide Door Upright Freezer with Height 1772

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods, dishwashers, hobs, washing machines and dryers.

Model ID and PNC Codes

ZBF22451SA 922782007 , ZBF22451SA 922782007 , ZBF22451SA 922782007 , ZBF22451SA 922782007 , ZBF22451SV 922782023


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
OmniClass Number: 23-21 23 33 11
OmniClass Title: Residential Freezers
This product is available in:
Europe
  • Belgium
  • Netherlands
  • Portugal
  • Spain
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Freezer
Depth 549 mm
Height 1772 mm
Width 540 mm

BIMobject®