Unique ref.: | Zanussi_Chimney-Standard-Hood_Beta_60_Stainless-Steel |
---|---|
Brand: | Zanussi |
Product family: | Chimney Standard Hood |
Product group: | Hood |
Date of publishing: | 2019-11-11 |
Edition number: | 1 |
Type: | Object (single object) |
Model ID and PNC Codes
ZHB62670XA 942022033 , ZHB60460XA 942022030 , ZHB62670XA 942022033 , ZHB62670XA 942022033 , ZHB62670XA 942022033 , ZHB60460XA 942022030 , ZHB62670XA 942022033 , ZHB62670XA 942022033 , ZHB62670XA 942022033 , ZHB62670XA 942022035
Product url: | https://www.zanussi.co.uk/kitchen/cooking/cooker-hoods/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/zanussi/product/zanussi_chimney-standard-hood_beta_60_stainless-steel
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L83311 |
Uniclass 1.4 Description: | Extractor hoods |
Uniclass 2.0 Code: | PR-04-14-28 |
Uniclass 2.0 Description: | Kitchen Extractor Hoods |
Uniclass 2015 Code: | Pr_60_65_94_46 |
Uniclass 2015 Description: | Kitchen extractor hoods |
NBS Reference Code: | 04-14-28 |
NBS Reference Description: | Kitchen Extractor Hoods |
CSI MasterFormat 2014 Code: | 23 38 13 |
CSI MasterFormat 2014 Title: | Commercial-Kitchen Hoods |
Name | Value |
---|---|
Product Type | Hood |
Width | 598 mm |
BIMobject®