Unique ref.: | Zanussi_FI_45_Dish-Washer-Sliding-Door |
---|---|
Brand: | Zanussi |
Product family: | Dish Washer |
Product group: | Fully Integrated Dish Washer |
Date of publishing: | 2019-06-11 |
Edition number: | 1 |
Type: | Object (single object) |
Model ID and PNC Codes
ZDV12003FA 911079029 ,ZDV12003FA 911079029 , ZDV12003FA 911079029 , ZDV12003FA 911079029 , ZDV12003FA 911079029 , ZDV12003FA 911079029 , ZDV12003FA 911079029 , ZDV91506FA 911076053 , ZDV91506FA 911076053 , ZDV14003FA 911075016 , ZDV14003FA 911075016 , ZDV14003FA 911075016 , ZDV14003FA 911075016 , ZDV12004FA 911079027
Product url: | https://www.zanussi.co.uk/kitchen/dishwashing/dishwashers/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/zanussi/product/zanussi_fi_45_dish-washer-sliding-door
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L7231 |
Uniclass 1.4 Description: | Dishwashers |
Uniclass 2.0 Code: | PR-35-14-24 |
Uniclass 2.0 Description: | Dishwashers |
Uniclass 2015 Code: | Pr_40_70_21 |
Uniclass 2015 Description: | Dishwashers |
NBS Reference Code: | 35-14-24 |
NBS Reference Description: | Dishwashers |
CSI MasterFormat 2014 Code: | 11 48 13 |
CSI MasterFormat 2014 Title: | Commercial Dishwashers |
OmniClass Number: | 23-21 23 25 |
OmniClass Title: | Residential Dishwashers |
Name | Value |
---|---|
Appliance Type | Dish Washer |
Depth | 550 mm |
Height | 818 mm |
Width | 446 mm |
BIMobject®