This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Zanussi FI 60 Dish Washer Sliding Door

Unique ref.: Zanussi_FI_60_Dish-Washer-Sliding-Door
Brand: Zanussi
Product family: Dish Washer
Product group: Fully Integrated Dish Washer
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Zanussi Fully Integrated 60 cm width Dish Washer with Sliding Door

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods, dishwashers, hobs, washing machines and dryers.

Model ID and PNC Codes

ZDT21006FA 911539205 , ZDT24004FA 911535206 , ZDT22004FA 911539202 , ZDT22003FA 911539201 , ZDT22003FA 911539201 , ZDT921006F 911539233 , ZDT921006F 911539233 , ZDT24003FA 911535200 , ZDT24003FA 911535200 , ZDT24003FA 911535200 , ZDT24003FA 911535200 , ZDT24003FA 911535200 , ZDT24004FA 911535201 , ZDT24004FA 911535201 , ZDT26022FA 911536320 , ZDT26022FA 911536320 , ZDT26022FA 911536320 , ZDT26022FA 911536320 , ZDT26022FA 911536320 , ZDT26050FA 911436347 , ZDT26030FA 911536331 , ZDT26040FA 911536322 , ZDT26040FA 911536322 , ZDT26040FA 911536322 , ZDT26040FA 911536322 , ZDT21006FA 911539200 , ZDT21006FA 911539200 , ZDT21006FA 911539200 , ZDT21006FA 911539200 , ZDT26030FA 911536321 , ZDT26030FA 911536321



Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L7231
Uniclass 1.4 Description: Dishwashers
Uniclass 2.0 Code: PR-35-14-24
Uniclass 2.0 Description: Dishwashers
Uniclass 2015 Code: Pr_40_70_21
Uniclass 2015 Description: Dishwashers
NBS Reference Code: 35-14-24
NBS Reference Description: Dishwashers
CSI MasterFormat 2014 Code: 11 48 13
CSI MasterFormat 2014 Title: Commercial Dishwashers
OmniClass Number: 23-21 23 25
OmniClass Title: Residential Dishwashers
This product is available in:
Europe
  • Belgium
  • Croatia
  • Czech Republic
  • Netherlands
  • Portugal
  • Russia
  • Slovenia
  • Spain
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Dish Washer
Depth 550 mm
Height 818 mm
Width 596 mm

BIMobject®