We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Zanussi FI Washer

Unique ref.: Zanussi_FI_Washer
Brand: Zanussi
Product family: Washer
Product group: Fully Integrated Washher
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Zanussi Fully Integrated Washing Machine

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods, dishwashers, hobs, washing machines and dryers.

Model ID and PNC Codes

ZWI712UDWA 914580215 , ZWI814UDWA 914580211 , ZWI71000WA 914528017 , ZWI712UDWAR 914580216 , ZWI71201WA 914528124 , ZWI814UDWA 914580211 , ZWI71000WA 914528017 , Z714W43BI 914580206 , Z712W43BI 914580201 , ZWI71201WA 914528134 , ZWI712UDWAR 914580216


Material main: Stainless steel
Material secondary: Plastic
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 2.0 Code: PR-31-47
Uniclass 2.0 Description: Laundry Washers And Dryers
Uniclass 2015 Code: Pr_40_70_47
Uniclass 2015 Description: Laundry washers and driers
NBS Reference Code: 31-47
NBS Reference Description: Laundry Washers And Dryers
OmniClass Number: 23-21 23 53 11
OmniClass Title: Residential Front Loading Laundry Washers
This product is available in:
Europe
  • Latvia
  • Portugal
  • Russia
  • Spain
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 540 | 544
Height 819 ; 820 mm
Width 596 mm

All BIM objects are real products from real manufacturers confirmed and approved