Unique ref.: | Zanussi_FI_Washer-Dryer |
---|---|
Brand: | Zanussi |
Product family: | Washer Dryer |
Product group: | Fully Integrated Washer Dryer |
Date of publishing: | 2019-06-11 |
Edition number: | 1 |
Type: | Object (single object) |
Model ID and PNC Codes
ZWT816PCWA 914606608 , ZWT816PCWA 914606608 , Z716WT83BI 914606600
Product url: | https://www.zanussi.co.uk/laundry/laundry/washer-dryers/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/zanussi/product/zanussi_fi_washer-dryer
Material main: | Stainless steel |
---|---|
Material secondary: | Plastic |
Designed in: | |
Manufactured in: |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Object |
Uniclass 2.0 Code: | PR-31-47 |
Uniclass 2.0 Description: | Laundry Washers And Dryers |
Uniclass 2015 Code: | Pr_40_70_47 |
Uniclass 2015 Description: | Laundry washers and driers |
NBS Reference Code: | 31-47 |
NBS Reference Description: | Laundry Washers And Dryers |
OmniClass Number: | 23-21 23 51 |
OmniClass Title: | Residential Laundry Dryers |
Name | Value |
---|---|
Depth | 540 | 544 |
Height | 819 ; 820 mm |
Width | 596 mm |
BIMobject®