Publish your products
AV 63 With EVU-Management
AV 63 With EVU-Management

    AV 63 With EVU-Management

    • Housing (E14) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    • Color: RAL 3001 -signal red-
    • With lifting lugs
    • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    • Installations up to and including RCCB are protective insulated
    • Protection class: IP 44
    • Measuring device protection class: IP 54
    Specification
    • Rated power:
      44kVA
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

      Equipment:
      1 fuse switch disconnector NH00, 63A, with bracket clamps 10-50sqmm
      1 three-phase power meter mounting space, without meter unit acc. to DIN 43870
      1 switch disconnector
      1 main fuse 3-pole E33/D3 with fuse accessories 35A
      1 RCCB 4-pole 63A/30mA
      1 CEE socket outlet 5/32A 400V/6h with 1 fuse 3-pole E33/D3 with fuse accessories 35A
      2 CEE sockets 5/16A 400V/6h each with 1x fuse 3-pole E27/D2 with fuse accessories 16A
      6 socket outlets with earthing contact 3/16A 230V each with 1x fuse 1-pol. E27/D2 with fuse accessories 16A

      Depending on the manufacturer the internal assembly and the outline dimensions may vary.

    Technical specification
    • Unique ref.8030-A063
    • Product familyPower distributors
    • Product groupPower distribution, meter cabinets and transformer cabinets
    • TypeObject (single object)
    • Date of publishing2019-11-28
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)670
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)52
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationObject
    • ETIM CodeEC000484
    • ETIM NameEnergy distributor for construction site
    • UNSPSC nameElectrical control panels for generators
    • UNSPSC code26131801

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit