Publish your products
Transport platform GEDA 1200 Z/ZP (B)

Transport platform GEDA 1200 Z/ZP (B)

  •  Compact basic unit allows easy transport of Persons and goods to the place of assembly and dismantling. 
  •  Practical assembly aid facilitates the basic assembly of the Device. 
  •  Safe loading and unloading on all floors. 
  •  Large loading volume enables comfortable transport of building materials of all kinds (e.g. standardized pallets). 
  •  Material lift for heavy and bulky loads and Transport platform for the transport of up to 7 persons. 
  •  Floor units with mechanically locked sliding door on Loading and unloading points for fall protection.
  • In addition there are the following platform variants:

Variant 1:  Platform "A" 1450 × 2000 × 1100/1800 mm/ load capacity max. 1500kg

Variant 3:  Platform "C" 1450 × 3100 × 1100/1800 mm/ load capacity max. 1000kg. 

Variant 4:  Door for front loading, optional for all 3 Platform variants.



Specification
    • Type: 1200 Z/ZP
    • Manufacturer: GEDA-Dechentreiter
    • Load capacity (kg) : max.1200
    • Number of persons permitted: 7
    • Delivery head (m): 150
    • Transport length (mm): 4000
    • Transport width (mm): 2450
    • Transport height (mm): 2550
    • Transport weight (kg): 1800
    • Area of application: People/material transport
    • Lifting speed (m/min): 12/24
    • Drive: 2 x 3/ 6kW / 400V / 50Hz / 32A










Technical specification
  • Unique ref.AUP12-G12ZP-B
  • Product familyConveyor technology
  • Product groupconstruction elevators, forklifts
  • TypeObject (single object)
  • Date of publishing2020-09-16
  • Edition number1
  • Height (mm)1100
  • Width (mm)1450
  • Depth (mm)2600
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • Uniclass 2015 CodeTE_30_30_10
  • Uniclass 2015 DescriptionConstruction lifts

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit