Publish your products
Pedestrian Protective Corridor

Pedestrian Protective Corridor

  • individual pedestrian guidance through a wide variety of system components
  • variable widths available
  • accessories: splashback, rear wall, roof (selectable), frame parts
Specification
  • Available in the following sizes:
    SG10
    Length(mm): 1800(internal dimension) / 1800(external dimension)
    Width(mm):   1200(internal dimension) / 1320(external dimension)
    Height(mm):   2250(internal dimension) / 2420(external dimension)
    SG20
    Length(mm): 1800(internal dimension) / 1800(external dimension)
    Width(mm):   1500(internal dimension) / 1620(external dimension)
    Height(mm):   2250(internal dimension) / 2420(external dimension)
    SG30
    Length(mm): 1800(internal dimension) / 1800(external dimension)
    Width(mm):   2500(internal dimension) / 2620(external dimension)
    Height(mm):   2250(internal dimension) / 2420(external dimension)



Technical specification
  • Unique ref.SG10
  • Product familyBarriers
  • Product groupConstruction fence, barrier protection fence
  • TypeObject (single object)
  • Date of publishing2020-02-13
  • Edition number1
  • Height (mm)2420
  • Width (mm)1800
  • Depth (mm)1320
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • Uniclass 2015 CodeSL_90_10_16
  • Uniclass 2015 DescriptionCovered walkways and internal bridges
  • OmniClass Number23-39 13 13
  • OmniClass TitleBridges

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit