Publish your products
Compose - Pendant fixture
Compose - Pendant fixture
Compose - Pendant fixture
    ZERO

    Compose - Pendant fixture

    Finish

    Pendant/fitting in painted aluminum. White RAL 9016, black RAL 9005, grey
    RAL 9007, green RAL 6020. Shades in painted metal or clearglass, green glass, grey
    glass or matt-white glass, raw/untreated brass or copper. Textile cable in matching
    colour. With opal diffuser for comfort light or with matt clear diffuser for more concentrated downlight. Other colours on request.
    LED info
    Including dimmable LED retrofit light source 4,9W 2700K or incorporated LED module
    10W dimmable with DALI. L80 > 50.000h.
    Installation
    In ceiling hook, 2,3 m cable. Including ceiling cup.
    Connection
    DCL plug or terminal block 2x2,25mm2 or 5x2,25mm2.
    Design
    Jens Fager 2020

    Technical specification
    • Unique ref.Compose
    • Product familyCompose
    • Product groupPendants
    • TypeBuilding Material
    • Date of publishing2020-05-26
    • Edition number1
    • Height (mm)98
    • Width (mm)66
    • Depth (mm)66
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_86
    • Uniclass 2015 DescriptionSuspended luminaires

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City