Publish your products
Landscape - Pendant fixture
Landscape - Pendant fixture
Landscape - Pendant fixture
Landscape - Pendant fixture
Landscape - Pendant fixture
    ZERO

    Landscape - Pendant fixture

    The idea of transforming environments associated with straight lines and repetitive structures, was the starting point when designing the Landscape pendant. Inspired by the absence of linearity in the unrestricted
    nature, we extracted the silhouette of distant mountain ranges. In the meeting between several luminaries, one can distinguish peaks and valleys, as a rolling landscape. Use as a signum pendant on its own, or
    create a continuous silhouette.

    Specification
    • Finish
      Painted aluminum. White RAL 9010, black RAL 9005, alugrey , blue metallic or purple
      metallic. Diffuser in microprisma. 60% uplight & 40% downlight. Other colours on
      request. UGR <19. Bracket to connect several fixtures available as accessory.
      DALI, SwitchDim as standard.
      LED info
      System power: 50W, 93W. Luminaire Luminous Flux: 4140LM, 4456LM, 5210LM,
      6685LM. CCT 2700K, 3000K. SDCM 3. CRI 80. L90 >100.000h.
      Installation
      In ceiling, 2,5 m transparent cable and wire.
      Connection
      Terminal-block 5x4mm2.
      Design
      Note Design Studio 2020.

    Technical specification
    • Unique ref.Landscape
    • Product familyLandscape
    • Product groupPendants
    • TypeBuilding Material
    • Date of publishing2020-05-26
    • Edition number1
    • Height (mm)44
    • Width (mm)36
    • Depth (mm)1156
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_86
    • Uniclass 2015 DescriptionSuspended luminaires

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City