Publish your products
A Light - Pendant fixture
A Light - Pendant fixture
A Light - Pendant fixture
    ZERO

    A Light - Pendant fixture

    A pendant with an infinite variable where the outer and inner shades can be varied or where both shades can be painted in the same color.
    The inner shade receives its surface softly illuminated, while showing itself active and spreading an elegant and warm atmosphere. The minimally cut slits on the upper side of the outer shade spread a soft streaming light upwards.
    A LIGHT is the light that thrives well in all types of environments and can be hung individually or in groups. In the hotel entrance, restaurant, at the office, in the store, at home, or wherever you think it looks best.
    A LIGHT has a built-in LED module with the possibility of DALI.

    Specification
    • Steel in white RAL 9010, black RAL 9005 or goldpleated. Outer shade in high gloss and inner shade matt. Other colours on request.

      LED info

      System power: 10W. Luminaire Luminous Flux: 673LM. CCT 3000K.

      SDCM 3.

      CRI 90. L70/55000H. Can be delivered with 2700K, 4000K on request.

      Installation

      In ceiling-hook.

      Connection

      DCL-plug or terminal block in ceiling cup.

      Design

      Jens Fager 2024.

    Technical specification
    • Unique ref.a-light
    • Product familyA Light
    • Product groupA Light
    • TypeObject (single object)
    • Date of publishing2024-08-20
    • Edition number1
    • Height (mm)132
    • Width (mm)185
    • Depth (mm)185
    Related
    • Material mainPowder coated steel
    • Material secondaryPolished Red Gold
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit