Publish your products
Evy pendant - Pendant fixture
Evy pendant - Pendant fixture
Evy pendant - Pendant fixture
Evy pendant - Pendant fixture
    ZERO

    Evy pendant - Pendant fixture

    EVY was created with the ambition to revitalize public spaces by seamlessly integrating lighting and greenery into a cohesive unit. In this way, space is optimized, and the practical function of the lamp is enhanced with added aesthetic and functional value.The name EVY was chosen carefully, as it means “life” and “breath,” reflecting the fixture’s purpose of promoting vitality and well-being.Another notable feature of EVY is the user’s ability to customize the lamp by selecting the plant, giving each lamp a unique expression and creating a personal connection to the product.Whether used as a standalone piece or in groups, EVY fits perfectly into a variety of settings - from restaurants and offices to private homes - contributing to a more vibrant and inviting atmosphere.

    Specification
    • Finish

      Oiled ash veneer (can be stained on request). Micro prismatic diffuser. Internal removable flowerpot in aluminium. Artificial plants or real plants can be planted in the flowerpot (plant is not included).

      LED info

      System Power 9W. Luminaire Luminous Flux 835LM. CCT 3000K. SDCM 3. CRI >80. L80 B10 72 000 h.
      Light source G x 53: System Power 4,9W. Luminaire Luminous Flux 422LM. CCT 2700K. CRI >80. Life span 25 000 h.

      Installation

      Suspended through 3 x wire. Wire fittings included.

      Connection

      2,3m cable with DCL-plug or terminal block in ceiling cup.

      Classification

      IP 21.

      Design

      Formateket 2025.

    Technical specification
    • Unique ref.evy-pendant
    • Product familyEvy
    • Product groupEvy
    • TypeObject (single object)
    • Date of publishing2025-05-28
    • Edition number1
    • Height (mm)178
    • Width (mm)200
    • Depth (mm)200
    Related
    • Material mainWood
    • Material secondaryEnamelled Steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City