Publish your products
Ginza
ZERO

Ginza

4.5 out of 5 stars4.5(6 reviews)
Ceiling & Wall spotlight
Specification
  • Finish Painted metal and aluminum. White RAL 9010, black RAL 9005, orange RAL 4030S. Diffuser in microprisma. Adjustable spotlights. Other colours on request. LED info System power 10WW. Luminaire Luminous Flux 620LM. CCT 3000K. SDCM 3. CRI >80 Installation In ceiling, on wall or on 3-phase track. Connection 8432 - 3-phase universal adaptor. Dimmable model incl. Global pulse track adaptor. 8433 - Terminal block 3x2,5mm2. Dimmable 5*4mm2. Design Thomas Bernstrand 2018.
Technical specification
  • Unique ref.Ginza_Single_spotlight
  • Product familyGinza
  • Product groupSpotlight
  • TypeAssembly (multiple objects)
  • Date of publishing2019-11-04
  • Edition number1
  • Height (mm)243
  • Width (mm)150
  • Depth (mm)150
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit