Publish your products
Grid
ZERO

Grid

Wall fixture with square holes or expanded metal
Specification
  • Finish: Perforated metal with square holes or expanded metal. Yellow, orange, clear painted metal or transparent gold varnish. Grid has a raw finish and one can see weldings through the transparent varnish. Diffuser in opal acrylic. LED info: System power: see above. Luminaire Luminous Flux: see above. CCT 3000K. SDCM 3. Installation: On wall. Connection: Terminal block 3x4mm2. Design: Front 2012.
Technical specification
  • Unique ref.Grid_wall_mounted
  • Product familyGrid
  • Product groupWall fixtures
  • TypeAssembly (multiple objects)
  • Date of publishing2019-11-04
  • Edition number1
  • Height (mm)96
  • Width (mm)1250
  • Depth (mm)96
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4.7
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit