Unique ref.: | Hoop_pendant |
---|---|
Brand: | ZERO |
Product family: | Hoop |
Product group: | Pendant |
Width (mm): | 623 |
Height (mm): | 650 |
Depth (mm): | 623 |
Date of publishing: | 2019-05-20 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.zerolighting.com/pendants#/hoop-inompe |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/zero/product/hoop_pendant
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 4.6 |
BIMobject Category: | Lighting - Pendants |
---|---|
IFC classification: | Light Fixture |
Uniclass 2015 Code: | Pr_70_70_48_46 |
Uniclass 2015 Description: | Light-emitting diode (LED) luminaires |
NBS Reference Code: | 70-50-34 |
NBS Reference Description: | General-Purpose Luminaires |
All BIM objects are real products from real manufacturers confirmed and approved