Publish your products
Poster Pendant fixture
ZERO

Poster Pendant fixture

Pendant fixture
Specification
  • Finish: Painted aluminium. White, black, redorange RAL 040 50 70 or grey RAL 000 50 00. Diffuser in opal acrlylic. The shade is turnable. LED info: System power: 17W. Luminaire Luminous Flux: 1700LM. CCT 3000K. SDCM 3. CRI 80. Installation: In ceiling, 2 meter wire. Connection: 2,5 m cable with plug, when HFF without plug. Design: TAF 2014
Technical specification
  • Unique ref.Poster_pendant
  • Product familyPoster
  • Product groupPendant
  • TypeAssembly (multiple objects)
  • Date of publishing2019-11-04
  • Edition number1
  • Height (mm)50
  • Width (mm)1250
  • Depth (mm)50
Related
  • Material mainAluminium
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.8
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_86
  • Uniclass 2015 DescriptionSuspended luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit