Publish your products
M1073 Sump Pump with 9′ Cord

M1073 Sump Pump with 9′ Cord

The 1/3 HP Model M1073 automatic Sump Pump is designed to remove groundwater from basement sump applications. This corrosion resistant pump will provide the dependability expected from a Zoeller pump. Backed by a 2-year warranty, every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specification
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Automatic pump with a time-tested, reliable, preset, built-in snap action switch that makes for easy installation
    • Corrosion resistant engineered plastic vortex impeller to allow free passage of solids which prevents clogging and lessens downtime
    • Engineered plastic float guard that prevents material or debris from collecting on the float ensuring proper operation every time
    • Compact and lightweight design allows the pump to fit in sump pits as small as 10" in diameter
    • Epoxy finish provides corrosion-resistance and extends the life of the pump in residential sump applications
    • Stainless steel screws and cord mounting hardware are rust resistant ensuring the pump can be relied upon for years of service
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 2-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Technical specification
  • Unique ref.1073-series
  • Product familyPumps
  • Product groupSump Pumps
  • TypeObject (single object)
  • Date of publishing2025-03-08
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States