Publish your products
Z5675-BWL EcoVantage® Floor Mounted Toilet System
Z5675-BWL EcoVantage® Floor Mounted Toilet System
    Zurn

    Z5675-BWL EcoVantage® Floor Mounted Toilet System

    Vitreous china, floor mounted, children’s toilet with siphon jet flushing action, 10-1/2” [267mm] high elongated front rim, with 1-1/2” [38mm] top spud. This bowl is designed to perform to industry standards with as little as 1.28 gallons per flush, engine ered to provide optimal performance.

    Compliance:

    • ASME A112.19.2/CSA B45.1
    • CEC
    • CSA B45.1
    • IPC

    Features:

    • 1.28 gpf, 1.6 gpf, or dual-flush toilet
    • 10" children's height
    • Siphon jet flush action with 2-1/8" fully glazed trapway
    • 3-year limited warranty


    Specification
    • keywords: toilet bowl, one piece toilet, elongated toilet bowl, oblong toilet seat, ada toilet height, siphon jet toilet

    Technical specification
    • Unique ref.Z5675-BWL
    • Product familyWall Hung Wash Closet - Toilet
    • Product groupVitreous China
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (inches)10
    • Width (inches)25
    • Depth (inches)13.5
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)32
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States