Publish your products
Z.WC1.S.TM Wall Hung Zurn One Toilet System with Top Mount 1.1 GPF Battery Powered Sensor Flush Valve
Zurn

Z.WC1.S.TM Wall Hung Zurn One Toilet System with Top Mount 1.1 GPF Battery Powered Sensor Flush Valve

Complete EcoVantage® high efficiency 1.1 gpf sensor actuated, battery powered, wall mounted commercial water closet system with ZER6000AV-ONE-TM exposed, sensor activated with manual override button chrome-plated closet diaphragm flushometer for either left or right hand supply, Z5955SS-EL open front commercial toilet seat, Z5615-BWL wall mounted vitreous china water closet with Z5977-NEO NeoSeal outlet sealing  gasket assembly kit and Z5610-NUT-EXT-KIT manufactured by Zurn.

Compliance:

  • Meets the American Disabilities Guidelines and ANSI A117.1 requirements
    when installed according to these requirements.
  • Fixture - Complies with ASME A112.19.2 / CSA B45.1
  • Flush Valve - Complies with ASSE 1037 / ASME A112.1037 / CSA B125.37

Features:

• 1.1 gpf (gallons per flush)
• Wall mounted elongated front rim top spud toilet
• High efficiency siphon jet flush action
• 2-1/8” fully glazed trapway
• Large bowl water surface area 12”x10”
• Vitreous china wall bowl construction
• Static weight load of 1000 lb*
*Not intended for bariatric use
• Diaphragm- type flushometer complete with Zurn’s Go Blue® TPE,
chloramine resistant, dual seal diaphragm with a clog resistant filtered
by-pass
• Manual override button
• High pressure vacuum breaker
• Adjustable tailpiece
• Control stop with internal siphon guard protection, vandal resistant cap,
sweat solder kit and cast wall flange with set screw
• Open front, elongated, white commercial toilet seat with SS check hinges
• NeoSeal® outlet gasket assembly
• 14% water savings over standard 1.28 gpf system
• 31% water savings over standard 1.6 gpf system

Technical specification
  • Unique ref.ZWC1STM
  • Product familyWall Hung Wash Closet - Toilet System
  • Product groupManual Flushometer Vitreous China
  • TypeObject (single object)
  • Date of publishing2025-08-08
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit