Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
zurnindustries/products/7027bc20-1fe4-4924-b961-ca847754e826
Home
Categories
Plumbing
Valves
Wilkins 49 Butterfly Valve, 2-1/2" to 10"
Available in United States
Zurn
Follow
Wilkins 49 Butterfly Valve, 2-1/2" to 10"
4.9
(8 reviews)
Designed for installation on Potable water lines, Irrigation systems, Waterworks connections, and Fire systems.
Download
Technical specification
Technical specification
Unique ref.
model-49
Product family
Isolation Valves for Liquid Services
Product group
Butterfly Valves
Type
Object (single object)
Date of publishing
2017-01-16
Edition number
1
Links
Links
Product url
http://www.zurn.com/products/water-control/shut-off-valves/model-49
Installation instructions
https://www.zurn.com/Media-Library/web_documents/pdfs/installation/IS49-pdf.pdf
Technical description
https://www.zurn.com/Media-Library/web_documents/pdfs/specsheets/GV-49-pdf.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Classification
Classification
BIMobject Category
Plumbing - Valves
Similar products
Zurn
Z1290 Eastern Style Water Closet
5.0
(
5
)
Download
Zurn
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
3.6
(
9
)
Download
Zurn
Wilkins 310 Detector Check Valve
Download
Zurn
Wilkins 500XL Water Pressure Reducing Valve, 1/2" to 3", Lead-Free*
4.6
(
5
)
Download
Zurn
Z1739 Pit Drain
Download
Zurn
Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*
Download