Publish your products
Z5006 Sundara® Tide Handwashing System
Z5006 Sundara® Tide Handwashing System
Z5006 Sundara® Tide Handwashing System
    Zurn

    Z5006 Sundara® Tide Handwashing System

    Sundara® Tide single basin lavatory system manufactured by Zurn Industries. Lavatory shall be mounted at standard height to conform with ANSI, UFAS, TAS and ADA Accessibility Standards. Counter and integral basin to be constructed of Sundara® solid surface pure acrylic resin with aluminum trihydrate and other additives and conform to CSA B45.5/ IAPMO Z124 and IAPMO IGC 156 standards. Shroud enclosure is constructed of satin finished type 304, 18 gage stainless steel. Lavatory is furnished complete with 0.5 gpm spray aerator faucet (specify model in sensor or manual) and optional liquid soap dispenser (specify model), ½” quarter turn supply stops, 3/8” flexible supply risers, chrome 1 ½” tail piece, and chrome 1 ½” p-trap for complete system operation.

    Features:

    • Sundara® engineered solid surface
    • Available in multiple colors
    • Matched soap and faucet options
    • Stainless steel shroud, vandal resistant and easy to install
    • Non-splash basin design
    • Left or right side integrated soap hole
    • Zurn One orders include all required components for installation and Z8700 series P trap along with Z8802 series supply stops with 16” flexible supplies
    • Provided with chrome finish faucet, soap dispenser and grid drain. Select product available in alternate finishes
    • Provided with mounting bracket and wall bracket with necessary hardware for ease of installation
    • Integral overflow

    Keywords: sundara tide handwashing system, hand washing tub, tide handwashing system manual, tide handwashing system zurn

    Technical specification
    • Unique ref.Z5006
    • Product familyHandwashing Systems
    • Product groupSundara Wall Mount
    • TypeObject (single object)
    • Date of publishing2025-06-03
    • Edition number1
    Related
    • Material mainSolid surface
    • Material secondaryStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit