Publish your products
Z5708 “Nano Pint” Urinal System
Z5708 “Nano Pint” Urinal System
    Zurn

    Z5708 “Nano Pint” Urinal System

    Vitreous china; Designed to retrofit 4 bolt pattern urinals with no work behind the finished wall required in most installations;High efficiency washout flushing action;Over 88% water savings over standard 1.0 gpf [4.0 Lpf] system;Pressure compensating internal flow regulator;3/4” top spud;2” I.P.S. outlet flange and rubber gasket with integral trap;14” extended rim for handicap compliance when installed at proper height; Assembled with vandal resistant outlet strainer; Shipping weight: 24lbs.

    Compliance:

    • ADA 
    • ASME A112.19.2/CSA B45.1 
    • Massachusetts MA approved
    • Watersense Labeled
    • CEC listed

    *Complies with ADA & ICC A117.1 accessibility requirements when installed according to the requirements outlined in these standards.

    Features:

    • 0.125 gpf [0.5 Lpf]
    • Vitreous china
    • Designed to retrofit 4 bolt pattern urinals with no work behind the finished wall required in most installations
    • High efficiency washout flushing action
    • Over 88% water savings over standard 1.0 gpf [4.0 Lpf] system
    • Pressure compensating internal flow regulator
    • 3/4” top spud
    • 2” I.P.S. outlet flange and rubber gasket with integral trap
    • 14” extended rim for handicap compliance when installed at proper height
    • Assembled with vandal resistant outlet strainer
    • Shipping weight: 24lbs.
    Technical specification
    • Unique ref.z5708
    • Product familyFinish Plumbing - Fixtures
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2010-11-18
    • Edition number1
    • Height (inches)14.5
    • Width (inches)14
    • Depth (inches)12.62
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)29
    Classification
    • BIMobject CategorySanitary - Urinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit