Publish your products
Z5795 Waterless Urinal
Z5795 Waterless Urinal
    Zurn

    Z5795 Waterless Urinal

    Wall hung vitreous china urinal with integral trap and drain line connection. No special tools required to maintain the trap seal. Zurn green sealant maintains a sanitary, environmentally friendly and odor free installation. Furnished complete with two wall hanger brackets, fasteners, telescoping flange drain line connection, premeasured green sealant bottles, and drain line gasket.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.2/ CSA B45.1
    • cUPC
    • IPC
    • NPCC
    • CEC listed

    Features:

    • Vitreous china
    • 2" I.P.S. outlet flange and rubber gasket with integral trap
    • 14" extended rim for handicap compliance when installed at proper height
    • Telescoping flanged drain line connection
    • Shipping Weight: 66 lbs
    Specification
    • keywords: Waterless Urinals,Commercial Fixtures,Government Buildings,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,MasterSpec,Water Conservation,Zurn One Systems Specifier,,5795,795

    Technical specification
    • Unique ref.z5795
    • Product familyFinish Plumbing - Fixtures
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Urinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit