Publish your products
Z.UR1.M Manual Zurn One Urinal System with 0.125 GPF Flush Valve
Zurn

Z.UR1.M Manual Zurn One Urinal System with 0.125 GPF Flush Valve

Complete EcoVantage® high efficiency 0.125 gpf manual actuated, wall mounted commercial urinal system with Z5755-U Omni-Flo top spud urinal, Z6003AV-ULF exposed, manually activated chrome-plated urinal flushometer for either left or right hand supply manufactured by Zurn.

Compliance:

Meets the American Disabilities Guidelines and ANSI A117.1 requirements when installed according to these requirements.
• Fixture - Complies with ASME A112.19.2 / CSA B45.1
• Flush Valve - Complies with ASSE 1037 / ASME A112.1037 / CSA B125.37

Features:

  • Manual Urinal System with 0.125 GPF Flush Valve
  • Paired performance for easy maintenance, highest uptime and lowest total cost of ownership
  • Simple model number for ease of specification and ordering
  • Complete ready-to-install plumbing system
  • Complete extended warranty from one manufacturer
  • Combines complementary components to create a seamless water efficient system


Specification
  • keywords: Zurn One Systems, Urinal

Technical specification
  • Unique ref.ZUR1M
  • Product familyManual Flush Valves - Flushometer - Water Closet
  • Product groupDiaphragm
  • TypeObject (single object)
  • Date of publishing2026-03-09
  • Edition number1
  • Height (inches)28.62
  • Width (inches)18.43
  • Depth (inches)14.25
Related
  • Material mainBrass
  • Weight Net (Lbs)65
Classification
  • BIMobject CategorySanitary - Toilets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit