Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
zurnindustries/products/50275481-7fe3-46a3-a231-3cfea76afe83
Home
Categories
Plumbing
Valves
Wilkins 310 Detector Check Valve
Available in United States
Zurn
Follow
Wilkins 310 Detector Check Valve
The Zurn Wilkins 310 Single Detector Check Valve prevents the reverse flow of non-hazardous substances into the water supply. The 310 is used to protect upstream equipment, and is not adequate for low or high hazard backflow prevention.
Download
Technical specification
Technical specification
Unique ref.
zurn-310
Product family
Backflow Preventers
Product group
Single & Dual Check
Type
Object (single object)
Date of publishing
2017-01-16
Edition number
1
Links
Links
Product url
http://www.zurn.com/products/water-safety/backflow-prevention/model-310
Installation instructions
https://www.zurn.com/Media-Library/web_documents/pdfs/installation/IS310-pdf.pdf
Technical description
https://www.zurn.com/Media-Library/web_documents/pdfs/specsheets/BF-310-pdf.pdf
Related
Related
Designed in
United States
Classification
Classification
BIMobject Category
Plumbing - Valves
Similar products
Zurn
Wilkins 49 Butterfly Valve, 2-1/2" to 10"
4.9
(
8
)
Download
Zurn
Z1290 Eastern Style Water Closet
5.0
(
5
)
Download
Zurn
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
3.6
(
9
)
Download
Zurn
Wilkins 500XL Water Pressure Reducing Valve, 1/2" to 3", Lead-Free*
4.6
(
5
)
Download
Zurn
Z1739 Pit Drain
Download
Zurn
Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*
Download