Publish your products
Wilkins FP3 Caps - 1 1/4" - 8"
Zurn

Wilkins FP3 Caps - 1 1/4" - 8"

Zurn Model FP3 Caps are standard grooved pipe ends.

Compliance
• UL ® Listed
• C-UL ® Listed
• FM® Approved

Features:

  • Available in sizes 1-1/4" - 8"
  • UL® Listed
  • C-UL® Listed
  • FM® Approved
Specification
  • keywords: flush valve parts, commercial flush valve repair, Zurn FP3, plumbing repair part, restroom maintenance part

Technical specification
  • Unique ref.zurn-fp3
  • Product familyFire Protection
  • Product groupFire Sprinkler System
  • TypeObject (single object)
  • Date of publishing2020-12-16
  • Edition number1
Related
  • Material mainDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • CSI MasterFormat 2014 Code21 00 00
  • CSI MasterFormat 2014 TitleFire Suppression
  • OmniClass Number23-29 33 00
  • OmniClass TitleFire Suppression System Components
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States