Publish your products
MS2620 Multi-Purpose Sink - Discontinued
Zurn
Archived

MS2620 Multi-Purpose Sink - Discontinued

3.7 out of 5 stars3.7(19 reviews)

Zurn MS2620 has been discontinued. 


The Zurn MS2620 single compartment, multi-purpose sink, manufactured from an innovative foam process. The polypropylene structural composite sink utilizes this unique molding process, producing seamless corners and edges while providing unrivaled strength.

Features And Benefits

* Single compartment, multi-purpose sink provides years of service for everyday use

* Polyethylene structural composite molding process creates seamless corners and edges while providing unrivaled strength

* Floor-mounted units are equipped with coated steel, self-leveling legs

* Available individually boxed, six-packed, or skid quantities of 24

Specification
  • Single compartment, multi-purpose sink manufactured from an innovative foam process. The polypropylene structural composite sink utilizes this unique molding process, producing seamless corners and edges while providing unrivaled strength. Floor mounted units are equipped with coated steel, self-leveling legs.
Technical specification
  • Unique ref.zurn-ms2620
  • Product familyLight Commercial Drainage
  • Product groupMulti-Purpose & Laundry Sink
  • TypeObject (single object)
  • Date of publishing2017-12-05
  • Edition number1
  • Height (inches)34
  • Width (inches)22.38
  • Depth (inches)26
Related
  • Material mainPolypropylene
  • Material secondarySteel
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16.16
  • CSI MasterFormat 2014 TitleCommercial Sinks
  • OmniClass Number23-31 13 19 19
  • OmniClass TitleService Sinks