We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Z1202-H EZCarry® High Performance Adjustable Vertical Hub and Spigot Water Closet Carrier

Unique ref.: zurn-z1202-h4
Brand: Zurn Industries
Product family: Sanitary Components
Product group: Carrier Systems
Height (inches): 18
Date of publishing: 2018-08-02
Edition number: 1
Type: Object (single object)
Download (2)

FEATURES AND BENEFITS
* Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
* Protect facilities from excessive loading with standard system design for loading up to 500 lb.
* Install faster with labor saving features on a 30% lighter system
* Reduce maintenance emergencies with carriers designed to optimize waste line carry
* Maintain a sanitary environment with wall-mounted fixture
* Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option
* Reduce adjustment time with factory-assembled trim and universal feet pre-set at 5-1/2" rough-in height


The Zurn Z1202-H EZCarry® vertical siphon jet water closet carrier system with high performance waterway and 4" no-hub connections. System includes Dura-Coated cast iron main fitting with hydro-mechanically optimized sweep and extended 2" vent, adjustable gasketed faceplate, universal floor mounted pre-fab slotted foot supports, heavy-duty 1/2" rear anchor tie down, fixture bolts, trim, stud protectors, bonded “Neo-Seal” gasket, and corrosion resistant, adjustable 3" dia. X 6" coupling with integral test cap designed to increase flow velocity and line carry. EZCarry system complies with the requirements of ASME A112.6.1M up to a 500 lbs static load rating.


Material main: Cast iron
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 79

BIMobject Category: Sanitary - Accessories
Uniclass 2.0 Code: PR-70-09-96
Uniclass 2.0 Description: Wall-Hung Wc Support Brackets
Uniclass 2015 Code: Pr_20_85_09_96
Uniclass 2015 Description: Wall-hung WC support brackets
CSI MasterFormat 2014 Code: 22 42 13.13
CSI MasterFormat 2014 Title: Commercial Water Closets
OmniClass Number: 23-31 19 19
OmniClass Title: Water Closets 
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Material Cast Iron

Zurn Industries

Properties

Name Value
Inlet Standard Diameter 4"
Outlet Standard Diameter 4"
Approximate Weight 66 lb
Outlet Type Hub x Spigot
Outlet Orientation Vertical

All BIM objects are real products from real manufacturers confirmed and approved