Publish your products
Z1320-CXL Lead-Free Hydrant
Zurn

Z1320-CXL Lead-Free Hydrant

ZURN Z1320-CXL Encased,EcolotrolTM,lead-free,non-freeze automatic draining wall hydrant for flush installation.Hydrant features integral backflow preventer with anti-siphon technology,copper casing,bronze and stainless steel interior components,non-turning operating rod with free-floating compression closure valve,combination 3/4” [19] female solder and 3/4” [19] male pipe thread inlet connection,and 3/4” [19] male hose connection.Hydrant furnished with chrome-plated rough cast bronze housing with locking hinged cover stamped “WATER” and includes operating key.
Zurn “XL” Lead-Free compliant products are a line of durable plumbing products designed and manufactured to comply with state
laws and local codes that mandate maximum allowable lead content levels. Zurn “XL” products are manufactured in accordance to the
Federal SWDA section 1417

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved
  • NSF Standard 372
  • IAPMO;ASSE
  • UPC
  • IPC listed

Keywords: Light Commercial,Encased,Hydrants,Lead-Free Law Compliance,Retrofit and Replacement,Lead-free, Encased, Wall Hydrant, Z1320-CXL, Z1320, 1320-CXL, 1320-CXL, Z1320CXL, 1320CXL,1320-CXL,320-CXL

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1320-cxl
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2015-10-22
  • Edition number1
  • Height (inches)6.5
  • Width (inches)6.5
  • Depth (inches)15
Related
  • Designed inUnited States
  • Weight Net (Lbs)9.75
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit